Earthing PE-PEN busbar system PE/PEN busbar system. PE-PEN busbar system Busbar support N conductor For assembling 1-pole neutral or PEN conductors. Na proizvod PE-PEN busbar system PE/PEN busbar E-Cu for VX To DIN EN 13 601. With integral punchings. Na proizvod PE-PEN busbar system PE/PEN angle bracket for VX For attaching the PE/PEN busbar 30 x 5, 30 x 10, 40 x 10 and 80 x 10 mm. Na proizvod PE-PEN busbar system PE/PEN baying bracket E-Cu The PE/PEN combination, consisting of a busbar, angle bracket and baying bracket, supports type-tested configurations to IEC 61 439-1. Na proizvod