RITTAL

Enclosures

Beat the competition with our enclosure and case system, distinguished by its simplicity, assembly-friendliness and versatile functions.
Product groupSmall enclosuresWall-mounted enclosuresEnclosure
systems
Hygienic DesignOutdoorConsole systemsPC enclosure
systems
Industrial WorkstationsCommand
panels
Support arm
systems
Stand
systems
MaterialPlastic
Aluminium
Sheet steel
Stainless steel
Width mm58 – 800150 – 1,200400 – 1,800122 – 1,200250 – 2,000600 – 1,600600 – 800600 – 1,000241 – 810
Height mm64 – 1,000150 – 1,4801,200 – 2,200122 – 1,800350 – 2,000200 – 1,3001,600900 – 1,000200 – 848
Depth mm36 – 30080 – 673300 – 80080 – 500150 – 800245 – 745630 – 836600 – 64587 – 266
Product  
properties
  • Exceptionally robust.
  • High IP and IK protection class.
  • Compliant with international approvals and standards.
  • Infinite installation opportunities and simple assembly.
  • Uncompromising baying and tested quality.
  • QR codes on all machinable components for easy identification.
  • The range is based on common standards.
  • Directives and regulations are observed.
  • Fo­cus on food and beverage industry.
  • Ideal for exacting outdoor environments.
  • Protection against weather and dirt.
  • Durability thanks to high-quality materials.
  • Robust and modular, designed for tough industrial environments.
  • High protection categories for reliable operation.
  • Good accessibility for easy maintenance and operation.
  • High level of flexibility and stability.
  • Montage simple.
  • Great versatility with product combinations.

 

Enclosures

Small enclosures

Small enclosures in a wide range of variants: Polycarbonate enclosures PK, aluminium enclosures GA, small enclosures KX, sheet steel in versions with or without gland plate, e-boxes and bus enclosures. The wall-mounted enclosures comply with maximum...

Enclosures

Wall-mounted enclosures

Compact enclosure solutions offer exceptional versatility for controller applications with moderate space requirements. Depending on the variant, they meet the highest levels of corrosion protection and a maximum protection category of IP 66....

Enclosures

Enclosure systems

The VX25 and TS 8 baying enclosure systems and system enclosures SE feature a cleverly designed frame section. Interior installation may be implemented on two mounting levels to maximise the use of space inside the enclosure. The VX25 large enclosure...

Enclosures

IT enclosures

Compact 482.6 mm (19") enclosures for small network applications. For optimum access and flexible use as a wall-mounted or floor-standing enclosure.

Enclosures

IT rack systems

With our flexible system solutions, you will find the perfect rack for your individual requirements, covering all network applications, large and small.

Enclosures

Workplace solutions

Workstation applications deliver superior ergonomics and functionality at the human/machine interface. A comprehensive range of products to suit your applications are available off the shelf, from control consoles to PC enclosure systems and industrial...

Enclosures

Command panels

The command panel and support arm/stand systems are perfectly coordinated, and may be combined to meet your individual requirements in terms of design, functionality and ergonomics. Command panels in aluminium and sheet steel, support arm systems CP...

Enclosures

Support arm systems

Support arm systems CP40/60/120/180 for use in the static load range from 400 to 1800 N. Endless combination possibilities, with a broad diversity of functions. Reliable cable protection in all applications. The support arm configurator is the perfect...

Enclosures

Stand systems

Strong pillars for your application. All ergonomic and technical requirements are met. Suitable for every enclosure type, for the secure accommodation of cables.

Enclosures

Stainless steel

Small enclosures, compact enclosures, enclosure systems, operating housings

Enclosures

Hygienic Design

Safer and cleaner with Hygienic Design enclosures, designed specifically for use in the food and beverage industry. This ensures short cleaning times. From small and compact enclosures to complete enclosure systems, the high-quality enclosures made from...

Enclosures

Outdoor

Outdoor enclosures are ideal for use outside. Rittal's CS wall-mounted enclosures and CS New Basic enclosures are available off the shelf as standard products. CS Toptec enclosures are the perfect solution for your outdoor projects. The multi-functional...

Enclosures

Spare mechanical parts

Original spare parts for Rittal enclosures, quality guaranteed.