Lock systems Lock inserts for handle systems and/or enclosures Alternative lock inserts for enclosures and handle systems. Lock inserts for handle systems and/or enclosures Profile half-cylinders for handle systems Lock and push-button inserts and profile half-cylinders with a length of up to 40 mm. Na proizvod Lock inserts for handle systems and/or enclosures Lock and push-button inserts for handle systems Lock and push-button inserts with a maximum length of 26.5 mm. Na proizvod Lock inserts for handle systems and/or enclosures Cam lock As an alternative to the standard cam lock in various designs. Na proizvod Lock inserts for handle systems and/or enclosures Lock insert Alternative lock inserts such as triangular, square, screwdriver, Daimler, Fiat, double-bit. Na proizvod Lock inserts for handle systems and/or enclosures Lock cylinder inserts Lock cylinder inserts, lock no. 3524 E for cam locks. Na proizvod Lock inserts for handle systems and/or enclosures Semi-cylinder lock for AE For retro-fitting to all single-door AE enclosures with cam lock. Na proizvod