Modular front design Front trim panels To finish off the modular front design at the top or bottom when using partial doors. Front trim panels Front trim panel, bottom, vented for VX To finish off at the bottom when using partial doors. Na proizvod Front trim panels Front trim panel, top, solid for VX To finish off at the top when using partial doors. Na proizvod Front trim panels Front trim panel, bottom, solid for VX To finish off at the bottom when using partial doors. Na proizvod Front trim panels Trim panel, hinged at the top for VX For the installation of control and display components, in conjunction with a modular front design and protective bar. Na proizvod Front trim panels Stay for trim panel, hinged at the top With 5 pitch pattern positions up to a maximum opening of approx. 85°. Na proizvod