Blanking panels and front plates Blanking panel Aluminium blanking plates in various height units. To neatly finish off free locations within the mounting level. Blanking panel Blanking panel, 482.6 mm (19") As an extension cover or for population as required. Na proizvod Blanking panel Blanking plate, 482.6 mm (19") Aluminium blanking plates in various height units. To neatly finish off free locations within the mounting level. Na proizvod Blanking panel Hinge for blanking plates Hinges for blanking plates. Na proizvod Blanking panel Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box. Na proizvod Blanking panel Blanking panel, 482.6 mm (19") Tool-free attachment Used to seal unused areas within the 482.6 mm (19") mounting level. Na proizvod