Accessories for AX Viewing windows and operating panels Displays, buttons, switches and other control instruments are protected from dust, liquids and unauthorised access in a high-quality look. Viewing windows and operating panels Viewing window for AX For external mounting on AX enclosures instead of a door and on surfaces. Na proizvod Viewing windows and operating panels Operating panel for AX For external mounting on an AE enclosure instead of a door and on surfaces. Frame construction with internal corner connectors, 3 mm aluminium plate secured from the inside. Na proizvod Viewing windows and operating panels Cam lock for operating panel May be retrofitted to the operating area or enclosure wall of operating panels. Na proizvod