Busbar systems Flat-PLS Supports and attachment in the enclosure Modular assembly on different positions in the TS 8 enclosure. Supports and attachment in the enclosure Busbar support Flat-PLS For the configuration of busbar systems from flat copper bars. Na proizvod Supports and attachment in the enclosure Busbar support for stabiliser bar For the configuration of busbar systems from flat copper bars with increased short-circuit resistance. Na proizvod Supports and attachment in the enclosure Spacer When using smaller busbar widths, the spacer piece should be inserted into the chambers of the support to compensate for width differences. Na proizvod Supports and attachment in the enclosure Filler pieces Vacant bar slots can be closed using the filler pieces. Na proizvod Supports and attachment in the enclosure System attachment For installing busbar supports. Na proizvod