Plastic enclosures AX Accessories for plastic enclosure AX Accessories for plastic enclosure AX Door stay for AX plastic, Ex enclosures plastic To secure the door in the open position. May be fitted without machining the enclosure. Na proizvod Accessories for plastic enclosure AX Interior door for AX plastic enclosures For reliable access protection. Separation of the operating and equipment levels. Na proizvod Accessories for plastic enclosure AX Wall mounting bracket for AX plastic The wall mounting brackets are easily secured from the outside while retaining the UL. Na proizvod Accessories for plastic enclosure AX Pole clamp for AX, KX, AX plastic, AX IT, CS wall-mounted enclosures For reliable, convenient fastening to round or square poles. Na proizvod Accessories for plastic enclosure AX Mini-comfort handle AX The lock is opened by swivelling the unlocked handle. Na proizvod Accessories for plastic enclosure AX LED system light LED system light – the first light especially for enclosures! Highly innovative LED technology for even more light into the very last corner. Na proizvod Accessories for plastic enclosure AX Universal bracket for AX plastic, Ex enclosures plastic For interior installation of punched sections with mounting flanges, door rails and support strips on the 25 mm pitch pattern. Na proizvod Accessories for plastic enclosure AX Screws for interior installation for AX plastic For mounting accessories on the mounting bosses of the enclosure frame. Na proizvod Accessories for plastic enclosure AX Cable gland, polyamide Integrated clamping membranes ensure reliable tightening and strain relief to protect the cables. Na proizvod Accessories for plastic enclosure AX Wiring plan pocket of sheet steel for VX, TS, VX SE, PC, TP pedestal For fastening to tubular door frames at any height. Na proizvod Accessories for plastic enclosure AX Punched section with mounting flange, 23 x 64 mm for VX, VX IT, VX SE, AX plastic For variable, individual interior installation of the enclosure frame on the inner mounting level, and for installation in compact enclosures. Na proizvod Accessories for plastic enclosure AX Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX For securing cable ducts, cable conduit holders, equipment installed on the door, etc. Na proizvod Accessories for plastic enclosure AX Support strip for VX, TS, VX SE, TP, AX For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment. Na proizvod