Ri4Power TS 8 Busbar systems 100 - 185 mm Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm). Busbar systems 100 - 185 mm Connection systems Options available for all types of connections to these busbar systems. Na proizvod Busbar systems 100 - 185 mm Busbars E-Cu Dimensions from 12 x 5 to 120 x 10 mm Na proizvod Busbar systems 100 - 185 mm Contact hazard protection All-round encapsulation. Na proizvod Busbar systems 100 - 185 mm Busbar support, 3-pole Bar accommodation depending on the flat bars from 30 x 10 to 100 x 10 mm. Na proizvod