Divider panel

Artikl broj: SV 9660.610

For side shielding from neighbouring panels.

Artikl broj:
SV 9660.610
Design
For Maxi-PLS busbars in the rear section
Applications
For side shielding from neighbouring panels. In conjunction with the busbar gland and the divider panel modules to prevent arcing.
Supply includes
Assembly parts
To fit
Enclosure type: TS 8
Height: = 2,000 mm
Depth: = 600 mm
Packs of
1 pc(s).
Weight/pack
13,1 kg
Customs tariff number
73269098
EAN
4028177464605
ETIM 7.0
EC002270
ECLASS 8.0
27409221
Product description
SV Divider panel, for Maxi-PLS busbar, in the TS roof section, for TS (HD: 2000x600 mm)