This item will be discontinued on: 20. sij 2021.
This item is being replaced by:
5301325
Stabilisation for TS IT
Artikl broj: DK 7825.260
Stabiliser for TS server enclosures, the pull-out stabiliser is quickly and easily retrofitted to the lower frame of the server racks and only extended when necessary.
- Artikl broj:
- DK 7825.260
- Product description
- The pull-out stabiliser is quickly and easily retrofitted to the lower frame of the TS IT racks and only extended when necessary.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Note
- The stabiliser cannot be used together with base plates, base frames or base/plinths.
- Load capacity (static)
- 150 kg
- Note on Model No.
- Extended delivery times.
- To fit
- Depth: 1,200 mm
- Suitable for depth
- 1.200 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 8,25 kg
- Customs tariff number
- 73269098
- EAN
- 4028177517578
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Dokumentacija
- Info sheet