Accessories for base/plinth system VX
-
Transport castors for base/plinth system VX
For locating onto the base/plinth corner piece 100 or 200 mm high.
-
Base mounting plate for base/plinth VX and AX and base/plinth, complete
For attaching the base/plinth to the floor without moving the enclosure or the bayed enclosure suite. For assembly screws up to Ø 12 mm.
-
Base/plinth installation bracket for base/plinth system VX, sheet steel and stainless steel
For configuring the base/plinth with punched sections with mounting flanges or cable clamp rails. To fit 100 and 200 mm high base/plinth trim panels in sheet steel and stainless steel.
-
Levelling component for base/plinth system VX
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.
-
Cross member for VX, TS, SE, TP, PC, IW, Blue e+ chillers
To increase stability, the cross member is positioned below the base frame of the enclosure and protrudes 138 mm at the front and rear.
-
Filter mat for base/plinth trim panels, vented
The filter mat is simply inserted into the trim panel from the rear. May be shortened to required length.
-
Baying cover for base/plinth system VX
To neatly close the gap between two bayed base/plinths and it is required to close the gap at the rear when baying three or more base/plinths.