Accessories for base/plinth
-
Base mounting plate for base/plinth VX and AX and base/plinth, complete
For attaching the base/plinth to the floor without moving the enclosure or the bayed enclosure suite. For assembly screws up to Ø 12 mm.
-
Fastening bolts for base/plinth, complete and base/plinth, static
For mounting on base/plinth trim panels at the side. The lockable fastening bolt supports the installation of cable clamp rails. Tighten with hex spanner, width across flats 19 mm.
-
Base/plinth trim, modular for base/plinth TS, stainless steel and base/plinth, complete, stainless steel
For secure cable routing in the base/plinth between the floor and the enclosure.
-
Levelling feet for base/plinth TS, stainless steel and base/plinth, complete, stainless steel
For direct mounting underneath the TS base/plinth and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.
-
Base/plinth adaptor for levelling feet
Connection component for fastening M12 levelling feet to the TS base/plinth.
-
Base/plinth adaptor for twin castors
Connection component for mounting twin castors to the TS base/plinth.