Interior installation
-
Mounting plate for terminal boxes KX, bus enclosures KX, terminal boxes HD, Ex enclosures
For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
-
Mounting clip for support rails
For fast, secure attachment of cable ducts, mounting plates, mounting angles on support rail 35/7.5 and 35/15 to EN 60 715.
-
Mounting claw for second mounting level for terminal box KX, bus enclosure KX
For fixing top hat rails directly onto the rear panel of KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.
-
Earth straps
For configuring a reliable earthing connection with perfect contact: With ring terminals in M6 and M8 to match the earthing screw, length-optimised and ready to install.
-
KX spacer bracket for contact hazard protection cover
Angle bracket for installing contact hazard protection covers in 120 mm deep KX terminal boxes. Prevents unauthorised and inadvertent access to live components in the enclosure.