Rail systems
-
Rail for interior installation AX
For mounting in the enclosure, no machining required. Suitable for mounting on the side, base and roof up to a load of 25 N using the locators integrated into the enclosure.
-
Rail for interior installation AX
***New*** Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.
-
Punched section with mounting flange, 14 x 39 mm for VX, TS, SE, PC, IW, AX
For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
-
Mounting clip for support rails
For fast, secure attachment of cable ducts, mounting plates, mounting angles on support rail 35/7.5 and 35/15 to EN 60 715.
-
Mounting bracket
May be screw-fastened onto all enclosures and mounting parts with system punchings on a 25 mm pitch pattern.
-
Base configuration rail for AX
Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX punched section with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support rails.
-
Interior door for compact enclosures AX
For reliable access protection. Separation of the operating and equipment levels.