Handle systems for enclosures
-
Comfort handle VX for VX, VX IT
Thanks to its folding action, the handle does not take up any swing space, thus maximising the door surface area available for installed equipment. Simple assembly, thanks to the snap-mounted handle system.
-
CMC III online comfort handle VX with master key function for VX, VX IT
Online comfort handle with master key function
-
Handles, electromagnetic for CMC III and IoT Interface
Handles may be integrated into various enclosure systems.
-
Comfort handle VX with numerical code, for VX, VX IT
Comfort handle with numerical code, individually set
-
Mounting adaptor for comfort handle VX with coded lock or radio comfort handle VX
Mounting adaptor for comfort handle VX with numerical code or radio comfort handle VX
-
Comfort handle AX
The unlatched handle folds out forwards, and swivels to open the lock. Prepared for the installation of profile half-cylinders and lock inserts (to DIN 18 252). ASSA and KESO/KABA version prepared for profile half-cylinders.
-
Locking bar latch to CNOMO for VX, VX IT
To fit all locking bars in single-door enclosures and glazed doors with standard lock or comfort handle VX. The latch prevents the locking bars from moving when the door is open.
-
Comfort handle for TS, TS IT, VX SE, PC, IW
For conversion to alternative lock systems such as semi-cylinders, lock inserts and padlocks etc.
-
Handle adaptor for comfort handle
The handle adaptor compensates for the design chamfer in the door profile to enable installation of the comfort handle.
-
Main switch installation adaptor for door installation
Master switch adaptor for installation in the Rittal enclosure system VX25, TS 8 and VX SE. The master switch adaptor allows a master switch handle to be fitted in a fixed, recessed position in the enclosure door.
-
Folding lever handle for CM
For conversion to alternative lock systems such as semi-cylinders, lock inserts and padlocks etc.
-
Security handle with code
Flexible access opportunities with individual 3-digit code without key.
-
Adjacent door latch for TS
For optimum operation of the adjacent door from the outside if the handle on the inside is difficult to access due to swing frames or 482.6 mm (19") installed equipment.
-
Mini-comfort handle for AE with cam
Prepared for the installation of lock inserts or for the installation of standard commercially available 40 or 45 mm semi-cylinders, as well as lock and push-button inserts.
-
Mini-comfort handle for EL 3-part
Prepared for the installation of lock inserts and for the installation of commercially available 40 or 45 mm semi-cylinders, and of lock and push-button inserts.
-
Mini-comfort handle for AE with cam, including VW E1 lock
For retro-fitting to AE enclosures with cam locks.
-
Ergoform-S lock system
For conversion to alternative lock systems such as semi-cylinders, lock inserts etc.
-
Swivel handle for sheet steel door DK-TS
With lock insert, lock no. 3524 E. The use of semi-cylinders is not supported.