Rails and bars
-
Punched rail 18 x 39 mm for VX, VX SE
For variable, individual interior installation of the enclosure frame on the inner mounting level.
-
TS punched rail 25 x 38 mm
For heavy installations, with attachment holes. Installation options on the vertical TS enclosure section.
-
TS punched rail 18 x 38 mm
Installation on the vertical TS enclosure section on the outer mounting level, on the horizontal TS enclosure section and on the base configuration rail for CM.
-
Base configuration rail for TP
For mounting in the enclosure depth, on the existing threaded bolts, no machining required. System punchings on 2 sides. Creates additional installation options.
-
Support strip for VX, TS, SE, TP, AX
For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
-
Punched rail 23 x 23 mm for VX, TS, SE
For mounting on the horizontal and vertical enclosure sections of a TS via additional assembly components.
-
Adaptor rail for VX compatibility
To create compatibility of the interior installation between VX SE and VX25. The adaptor rail VX can be cut to length for customised configurations.
-
Adaptor rail for PS compatibility
Installation in the vertical TS enclosure sections to create compatibility with: PS mounting rail, PS punched section without mounting flange, PS punched section with mounting flange.
-
TS punched rail 17 x 17 mm for TS
For building an auxiliary construction for dividing the busbar space and for individual use as mounting frame for low and medium loads.