- Enclosures
- Power distribution
- Climate control
- Rittal Automation Systems
- IT infrastructure
-
Accessories
- Rittal ePOCKET
- Base/plinth
- Base
- Walls
- Baying system
-
Doors/locks
- Door variants
- Modular front design for VX
- Modular front design for TS
- Viewing windows and operating panels
- CS adaptor plate for CS Toptec
-
Lock systems
-
Handle systems for enclosures
- Comfort handle VX for VX, VX IT
- CMC III online comfort handle VX with master key function for VX, VX IT
- Handles, electromagnetic for CMC III and IoT Interface
- Comfort handle VX with numerical code, for VX, VX IT
- Mounting adaptor for comfort handle VX with coded lock or radio comfort handle VX
- Comfort handle AX
- Mini-comfort handle AX
- Locking bar latch to CNOMO for VX, VX IT
- Lock insert
- Comfort handle for TS, TS IT, VX SE, PC, IW
- Handle adaptor for comfort handle
- Main switch installation adaptor for door installation
- Folding lever handle for CM
- Security handle with code
- Adjacent door latch for TS
- Mini-comfort handle for AE with cam
- Mini-comfort handle for EL 3-part
- Mini-comfort handle for AE with cam, including VW E1 lock
- Ergoform-S lock system
- Plastic handles
- T handles
- Swivel handle for sheet steel door DK-TS
- Lock inserts for handle systems and/or enclosures
- Other lock components
- Security lock
- Enclosure key
-
Handle systems for enclosures
- Interlock kits
- Hinges
- Door, internal
- Dust guard trims
- Primer/paint
- Identification strip
- Corrosion protection primer
- Roof/wall mounting
- Interior installation
- System lights
- Voltage supply
- Cable management
- 482.6 mm (19") installation system
- IT monitoring
- Human/machine interface