- Enclosures
- Power distribution
- Climate control
- Rittal Automation Systems
- IT infrastructure
-
Accessories
- Rittal ePOCKET
-
Base/plinth
- Base/plinth system VX
- Base/plinth system AX
-
Flex-Block base/plinth system
- Flex-Block corner pieces, 100 mm for TS, TS IT, SE, PC, TE
- Flex-Block corner pieces, 200 mm for TS, TS IT, SE, PC, TE
- Flex-Block trim panels, 100 mm, solid for Flex-Block corner pieces
- Flex-Block trim panels, 200 mm, solid for Flex-Block corner pieces
- Flex-Block trim panels, 100 mm, vented for Flex-Block corner pieces
- Flex-Block trim panels, 100 mm, with brush strip for Flex-Block corner pieces
- Accessories for Flex-Block
- Base/plinth TS
- Cable chambers
- Base/plinth, complete
- Accessories for base/plinth
- Base/plinth, stationary for PC, IW
- Concrete base/plinth for CS New Basic enclosure
- Cross member for VX, TS, SE, TP, PC, IW, Blue e+ chillers
- Base/plinth for FlatBox
- Stabilisation for TS IT
- Transport plinth for TS 8
- Base
- Walls
- Baying system
- Doors/locks
- Roof/wall mounting
- Interior installation
- System lights
- Voltage supply
- Cable management
- 482.6 mm (19") installation system
- IT monitoring
- Human/machine interface