Flex-Block trim panels, 100 mm, with brush strip for Flex-Block corner pieces

Model No. 8100.805

  Product Lifecycle  
Limited
  • Flex-Block trim panels, 100 mm, with brush strip for Flex-Block corner pieces
    Product details

    For easy entry and exit of cables. For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth.

    + Product description

    Product description: For easy entry and exit of cables. For tool-free assembly. With symmetrical enclosure dimensions, trim panels are identical in the width and depth.
    Material: Base/plinth trims: Sheet steel
    Brush strips: Plastic, halogen-free
    Colour: RAL 9005
    Supply includes: 2 trim panels
    Dimensions: Height: 100 mm
    To fit: Suitable for width or depth: 800 mm
    Packs of: 2 pc(s).
    Weight/pack: 0.765 kg
    Customs tariff number: 73269098
    EAN: 4028177707344
    ETIM 7.0: EC000721
    ECLASS 8.0: 27182003
    Product description: TS Flex-Block trim panel with brush strip, H: 100 mm, for WD: 800 mm

    + Downloads / CAD

    Data Sheets:
    Documentation:
    Instructions: 
    DE, EN, FR RU

     Flex-Block trim panels, 100 mm, with brush strip for Flex-Block corner pieces

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close