More efficient to operate:
Our unique hybrid technology boasts average energy savings of 75% and significantly reduces your carbon footprint. Speed-controlled components guarantee an extended service life for components inside the enclosure with optimised, demand-based cooling.
More reliable to operate:
Real-time analyses of component data help to optimise service processes and boost service efficiency with predictive maintenance. Transparent cooling unit statuses and energy consumption levels lead to reduced maintenance requirements and enhanced fail-safeness .
More flexible to operate:
The broad temperature range from -30 to + 60 °C guarantees maximum usability whatever the location or application.
Easier to operate:
Blue e+ cooling units are adapted to the user’s requirements. They are easy to use, more efficient to maintain and minimize the process effort involved in identifying and troubleshooting malfunctions. In summary, this translates into maximum simplicity in your applications .
Product gallery
Wir sind für Sie da.
Sie haben Fragen? Dann schreiben Sie uns. Gerne stehen wir Ihnen bei allen Fragen rund um das Thema nachhaltige Blue e+ Kühltechnologie zur Verfügung.