Outlet filter

Article no.: SK 3322207

Article no.:
SK 3322207
Colour
RAL 7035
Supply includes
Outlet filter
Filter mat
Mounting cut-out
Cut-out width: 124 mm
Cut-out height: 124 mm
with chopped-fibre filter and additional fine filter mat
Up to IP 55 is achieved in conjunction with additional fine filter mat
Note
For energy-efficient operation of the filter fans, we recommend using the enclosure internal thermostat, the speed control or the digital enclosure internal temperature display and thermostat
Dimensions
Width: 148.5 mm
Height: 148.5 mm
IP protection category to IEC 60 529
IP 54
Up to IP 55 is achieved in conjunction with additional fine filter mat
IP 56
Storage temperature range
-30 °C...70 °C
Packs of
1 pc(s).
Net weight
0.162 kg
Gross weight
0.172 kg
EAN
4028177165397