- Article no.:
- SV 9677402
- Product description
- To guarantee contact hazard protection in the rear cable connection zone when using ring terminals with long press sleeves. In conjunction with the front connection space cover (9677.400/.410), this achieves all-round contact hazard protection of the connection space.
- Material
- Polyamide
- Colour
- RAL 7035
- For size
- 00
- Packs of
- 1 pc(s).
- Net weight
- 0.085 kg
- Gross weight
- 0.086 kg
- Customs tariff number
- 39269097
- EAN
- 4028177806856
- ETIM 9
- EC001638
- ECLASS 8.0
- 27142116
- Product description
- SV Connection space cover, for NH slimline switch-disconnector, size 00 (185 mm)