- Article no.:
- CP 6513050
- Design
- Open
- Product description
- Attachment to the connection components with 4 self-tapping screws in the screw channel, may be cut to any required length, no thread-tapping required.
- Material
- Support section: Extruded aluminium section
- Colour
- Support section: RAL 7035
- Supply includes
- Support sections CP-L
- Length
- 1,000 mm
- Material thickness
- 8 mm
- Dimensions
- Width: 50 mm
Height: 85 mm
Length: 1,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 4.413 kg
- Gross weight
- 4.613 kg
- Customs tariff number
- 76042990
- EAN
- 4028177565807
- ECLASS 8.0
- 27400556