The enclosure attachment can be mounted either on the support arm connection of the Optipanel enclosure or on the underside or rear of any enclosure.
- Article no.:
- IW 6902640
- Product description
- With mounting cut-out for connector grommet for sealed cable entry.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7024
- Supply includes
- Assembly parts
- Note
- The enclosure attachment can be mounted either on the support arm connection of the Optipanel enclosure or on the underside or rear of any enclosure.
- OUT_TILT_ANGLE
- -40 ‐ 40 °
- Packs of
- 1 pc(s).
- Net weight
- 1.654 kg
- Gross weight
- 1.854 kg
- Customs tariff number
- 73269098
- EAN
- 4028177289840
- ECLASS 8.0
- 27400557