Roof plates for TS

Article no.: TS 5050.107

Article no.:
TS 5050.107
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,000 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
6.9 kg
Gross weight
8 kg
EAN
4028177649972
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405