For power supply or through-wiring.
- Article no.:
- SZ 4315150
- Design
- For power supply (with socket and strain relief, without connector)
- Length
- 3,000 mm
- Dimensions
- Length: 3,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.422 kg
- Customs tariff number
- 85444290
- EAN
- 4028177444478
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for power supply with jack and stain relief, without connector, L: 3000 mm, UL
- Documentation
- Info sheet