- Article number:
- SZ 4315.450
- Design
- Through-wiring (with socket and connector)
- Length
- 600 mm
- Dimensions
- Length: 600 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.119 kg
- Gross weight
- 0.121 kg
- Customs tariff number
- 85444290
- EAN
- 4028177444485
- ECLASS 8.0
- 27060402
- Product description
- SZ Connection cable, for through-wiring with jack and plug, L: 600 mm, UL