Patch panel for 24 V interfaces

Article no.: DK 7087535

For the installation of 16 sub-D (trapezoid) jacks and connectors, with accommodation facility for cable clamps.

Article no.:
DK 7087535
Product description
For the installation of 16 sub-D (trapezoid) jacks and connectors. With accommodation facility for cable clamp straps DK 7610.000 or DK 7611.000.
Material
Sheet steel
Colour
RAL 7035
For no. of poles
9
Number of locations
16
Number of locations
Packs of
1 pc(s).
Net weight
0.718 kg
Gross weight
0.795 kg
Customs tariff number
94039910
EAN
4028177166394
ETIM 9
EC001128
ECLASS 8.0
19170112
Patch panel 482.6 mm (19"), 2 U
for V 24 interface, for the installation of 16 sub-D 9-pole (trapezoid)
jacks and
connectors, incl. accommodation facility for cable clamp straps.
Material: sheet steel
Surface finish: RAL 7035