- Article no.:
- SZ 2419000
- Product description
- Fitted to doors, to protect against contact with live electrical equipment whilst the master switch is ON.
- Function principle
- Locks the door when the master switch is ON.
- Mains power (voltage) is only enabled whilst the door is closed.
- Monitoring of the lock magnet via an additional closing contact.
- Supply includes
- Lock
Actuator
Angle bracket
Assembly parts
- Assembly instruction
- In two-door enclosures, the door-operated switch is required for the overlapping door, to indicate "enclosure door closed"
- To fit
- Enclosure type: VX
Enclosure type: VX SE
Enclosure type: TS
Enclosure type: AX
- Power consumption Pel
- At 50 Hz: 8 VA
At 60 Hz: 8 VA
- Rated operating voltage
- 120 V
- Rated insulation voltage
- 400 V AC
- Rated impulse withstand voltage, phase to phase
- 4000 V AC
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.819 kg
- Customs tariff number
- 85365080
- EAN
- 4028177022713
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SZ Security lock, 120 V AC