Cable routing behind 19" level
-
Drawer 482.6 mm (19") to accommodate surplus cables
The 1 U drawer for organised, compact and secure storage of surplus cables within the 482.6 mm (19") levels, may be fitted between two 482.6 mm (19") levels, independently from the enclosure system.
-
Cable management panel with brush strip 482.6 mm (19")
With cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert, accommodation facility for cable clamp straps.