Mounting components for rail systems
-
Angle bracket, C-section for attachment to the horizontal section
For fast attachment of C rails.
-
Mounting claw for second mounting level for terminal box KX, bus enclosure KX
For fixing top hat rails directly onto the rear panel of KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.
-
KX spacer bracket for contact hazard protection cover
Angle bracket for installing contact hazard protection covers in 120 mm deep KX terminal boxes. Prevents unauthorised and inadvertent access to live components in the enclosure.
-
Mounting bracket TS
Offers variable mounting options for the punched rail 23 x 23 mm. e.g. for supporting external surfaces or creating an additional internal level.
-
Support bracket TS
For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.
-
Support bracket PS
For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.
-
Bracket/spacer
For flexible attachment of C rails, support rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.
-
Quick-assembly block
For universal mounting options of rail systems on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
-
Attachment TS for TS punched section with mounting flange, 17 x 73 mm
For attaching the TS punched section with mounting flange where access to installed equipment, such as mounting plates, is blocked by the screw fastening.
-
Angle piece
For assembling punched rails and mounting surfaces with a 45° incline on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
-
Mounting block for AE
For AE. As an accessory for additional interior installation, e.g. mounting of cable ties, PS punched rails, top hat rails and C rails (e.g. for a second pair of mounting angles).