Component shelves for attachment to the 482.6 mm (19") system punchings
-
Component shelf, static installation for VX IT, TS IT, TE, TX CableNet
For static installation between two 482.6 mm (19") mounting levels.
-
Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet
For mounting between two 482.6 mm (19˝) mounting angles.
-
Component shelf 1 U, static installation 482.6 mm (19") system punchings
482.6 mm (19")/535 mm (metric), support surface for small active components such as modems or mini-hubs in 482.6 mm (19") or metric levels, load capacity: 10 kg.
-
Component shelf 2 U, static installation
Component shelf 2 U, static installation for attachment to the 482.6 mm (19") system punchings. Load capacity: 25 kg.
-
Component shelf, pull-out, 2 U for one 482.6 mm (19") mounting level
This complete set comprises the pre-configured variant including telescopic slides, moulded handle, flange and locking pins.