Interfaces
-
Interface flap for RC circuit-breaker
According to standard EN 60 204-1, all circuits with a rated current of ≤ 20 A that supply sockets in or on machine enclosures must be fused with a residual-current circuit-breaker with a rated differential current of ≤ 30 mA. Prepared for the installation of standard, 2-pole RCBO circuit-breakers.
-
Mounting frame, interface flap, modular
Suitable for universal use, for rapid access to interfaces and sockets, the affected enclosure remains closed.
-
Interface insert For mounting frame, modular interface flap
Interface insert for installing in a mounting frame
-
Socket module For mounting frame, modular interface flap
Socket module for installing in a mounting frame.
-
Interface extension with wall connection
For extending the internal enclosure interfaces – e.g. from industrial PCs and switches – up to the outside of the enclosure.
-
RJ45 installation module
Installation module for interface extension with wall connection from socket to socket or from socket to connector.