Base/plinth TS
-
Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE
Base/plinth components, front and rear, stainless steel, 100 mm.
-
Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE
Base/plinth components, front and rear, stainless steel, 200 mm.
-
Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.
-
Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
-
Cover cap for TS base/plinth components
Cover caps as a replacement for the standard cover cap of the corner pieces.