Cable entry for base openings
-
Section for cable entry, centre for VX, VX SE
The section is fitted directly onto the gland plates. In this way, when installing the mounting plate in the forward mounting position, the cables may be routed directly onto a cable clamp rail without large bending radii. In conjunction with the cable clamp rail, this enables optimum adjustment between the cable entry and mounting plate.
-
Section for cable entry, rear for VX, VX SE
For top-mounting on the gland plate and enclosure frame.
-
Foam rubber cable clamp strip
For sealing the cable entry between the gland plates, particularly suitable for identical cable cross-sections.
-
EMC gland plate
For shielded cables with a maximum diameter of 20 mm in conjunction with standard gland plates.
-
Gland plate for TP
Potential equalisation is provided via assembly components and earthing points.
-
Clips for gland plates
As replacement and for additional gland plate attachments in TS, SE, CM, TP.
-
Gland plates for DK-TS
Gland plates, for DK-TS for sealing the base opening and for cable entry