Earthing points and earth rails
-
Central earthing point
For connecting earth straps and earthing braids to the vertical and horizontal enclosure profile.
-
Potential equalisation star for 8 mm earthing bolt
For 8 mm earthing bolts, is used for simple potential equalisation on an 8 mm earthing bolt, or in conjunction with central earthing point.
-
Earth rail, horizontal for VX, VX SE, VX IT
Potential equalisation rail, current carrying capacity approx. 200 A.
-
Earth rail, vertical for VX, VX IT
The supplied earth conductors facilitate star earthing of the cable clamp straps in the patch panels, the earth terminals are fully adjustable, current carrying capacity of rails approx. 200 A.
-
ESD connection point
To protect sensitive electronic components, this standardised connection point (pushbutton) provides potential equalisation.