Gland plates for small enclosures/compact enclosures
-
Plastic gland plate, modular with metric knockouts, for AX
Simply break through the plastic on the knockouts for cable glands. Additional rectangular cut-outs and reinforcement frame allow the cable gland to be installed directly (modular).
-
Plastic gland plate with membranes, for AX
Simply pierce the plastic with a sharp object, and pull through the cable.
-
Two-part gland plate with foam rubber cable clamp strip for AX
The divided gland plate supports simple mounting on the enclosure and offers a range of different installation options. For simple insertion of cables with and without connectors into the enclosure. Special drilled holes in the gland plate ensure automatic potential equalisation during screw-fastening. Bolts, clips and earthing cables are no longer required.
-
Gland plate with foam rubber cable clamp strip, for AX
For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.
-
Metal gland plate with metric knockouts, for AX
Simply knock out the holes for the cable glands using a screwdriver.
-
Plastic cable gland plates with membranes
Simply pierce the plastic and pull through the cable, protection category IP 65 with careful cable entry.
-
Metal gland plate with metric knockouts
Simply knock out the holes for the cable glands using a screwdriver, IP 66 when mounting in the usual position at the bottom.
-
Metal gland plate
As spare/replacement part for the standard gland plates supplied loose, IP 66 when mounting in the usual position at the bottom.