Door, internal
-
Punched section with mounting flange, 14 x 39 mm for VX, VX SE, PC, IW, AX
For securing cable ducts, cable conduit holders, equipment installed on the door, etc.
-
Support strip for VX, TS, VX SE, TP, AX
For simple attachment of cable ducts, cable conduit holders, contact hazard protection cover plates, equipment installed on the door, cable clamping and attachment.
-
Support strip for AE
For attaching cable ducts, cable conduit holders, contact hazard protections, door installations, cable clamping and attachment, etc.
-
Perforated mounting strip for AE in stainless steel
For mounting support strips for AE, door stay for AE etc.
-
Ride-up roller for TS, VX SE, PC
Lifts the door with heavy installed equipment (e.g. cooling unit) as a closing aid.
-
Ride-up roller for VX
Lifts up the door when there is heavy installed equipment (e.g. cooling unit) as a closing aid. For attaching to the tubular door frame.
-
Transport and mounting handle for VX, TS, VX SE
For safe installation and removal of the door and during relocation in the workshop.
-
Alternate frame, magnetic
For individual marking or labelling of the existing network infrastructure. The magnetic surface facilitates flexible mounting on all magnet compatible surfaces.
-
Perforated door strip for AX stainless steel
For vertical mounting on the threaded bolts of the door, for attaching support strips, punched sections with mounting flanges, 14 x 39 mm, door stay.
-
Door stay for AX plastic, Ex enclosures plastic
To secure the door in the open position. May be fitted without machining the enclosure.