Door stay
-
Door stay for VX
To secure the door in the open position. May be fitted without machining the enclosure/housing.
-
Door stay for AX plastic, Ex enclosures plastic
To secure the door in the open position. May be fitted without machining the enclosure.
-
Door stay for escape routes
In case of an emergency, conventional door stays can block the escape route. The stay is actuated automatically under pressure, releasing the door in both directions. In conjunction with 180° hinges, this ensures that no escape routes are blocked by open doors in the event of an emergency.