Mounting components for rail systems
-
Bracket/spacer
For flexible attachment of C rails, support rails or cable clamp rails (angle piece). On the sides, to accommodate square sections or tubes (Ø 20 mm). Attachment points with M8 thread.
-
Partial mounting plate holder for partial mounting plate VX
The partial mounting plate may be fitted set back by 20 mm behind the enclosure frame using the partial mounting plate holder, and also fastened to the frame from the outside. The partial mounting plate is also removable from the inside for servicing.
-
Quick-assembly block
For universal mounting options of rail systems on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
-
Angle piece
For assembling punched rails and mounting surfaces with a 45° incline on enclosures and rails with rectangular system punching 12.5 x 10.5 mm.
-
Threaded blocks
Used on enclosures and rails with rectangular system punching 12.5 x 10.5 mm with snap-off insertion aid, die-cast zinc.