Slide rails
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
Swing frame
Mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Slide rail VX for adaptor section 482.6 mm (19") with attachment on one side
Slide rail VX for adaptor section 482.6 mm (19") with attachment on both sides
Slide rail, 2 U, static installation for VX IT
Slide rail, 2 U, static installation, heavy duty for VX IT
Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet
Slide rail, 1 U, depth-variable for VX IT, TE, TX CableNet
Slide rail, heavy-duty for TE
Slide rail, 1 U, depth-variable for VX IT, TE
Slide rail For TS adaptor section, two-sided mounting
Slide rail, heavy-duty for TS network enclosures with two mounting levels
Slide rail For TS adaptor section, one-sided mounting
Slide rail for TE
Imperial installation
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
Slide rail, 2 U, static installation for VX IT
For mounting between 482.6 mm (19˝) mounting angles.
Model No.
[X] Close
Required