Energy monitoring
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
Keyboards, supports and drawers
–
Drawers and flaps
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
Handles
External mounting accessories
Front assembly
Monitors and accessories
Keyboards, supports and drawers
Keyboards
Supports
Drawers and flaps
Drawer 482.6 mm (19")/2 U for keyboard and mouse
Drawer for keyboard and mouse with mousepad support
Keyboard drawer 1 U for two pairs of 482.6 mm (19") mounting angles
Keyboard drawer 2 U for one 482.6 mm (19") mounting level
Paper removal flap for installation in surfaces
Fold-out tray for keyboard and mouse
Interfaces
Signal pillars
Keyboard drawer 2 U for one 482.6 mm (19") mounting level
For 482.6 mm (19") mounting angles, suitable for keyboards up to 430 mm wide and 250 mm deep with front panel folded over.
Model No.
[X] Close
Required