Energy Monitoring
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
Imperial installation
–
Side trim panels
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
Swing frame
Mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Imperial installation
Adaptor
Drawer
Server telescopic slides for IT rack systems and IT racks
Side trim panels
Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard
Air baffle plate for VX IT 482.6 mm (19") mounting angles, dynamic
Air baffle plate for LCU DX
Air baffle plates for TS IT 482.6 mm (19") mounting angles
Cover, magnetic for VX IT
Brush strip, vertical for VX IT
Installation options for small appliances
Nuts and bolts
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
Air baffle plate for VX IT 482.6 mm (19") mounting angles, standard
To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
Model No.
[X] Close
Required