Cable entry for base openings
–
Gland plates for DK-TS
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
Cable entry, modular
Cable entry for base openings
Section for cable entry, centre for VX, VX SE
Section for cable entry, rear for VX, VX SE
Section for cable entry, centre for TS, TP
Section for cable entry, rear for TS, TP
Foam rubber cable clamp strip
EMC gland plate
Gland plate for TP
Cover plate for TP
Clips for gland plates
Gland plates for DK-TS
Gland plate modules for cable entry for TS IT, TS, SE, TX CableNet
Gland plate modules, vented for TS IT, TS, SE, TX CableNet
Gland plate modules for cable entry for TS, TS IT, VX SE
Filter mat for gland plate, one-piece, vented
Cable entry plates
Gland plates
Cable glands
Cable gland
Cable routing and clamping
Cable routing 19"
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Gland plate modules for cable entry for TS, TS IT, VX SE
The two-part base module has a special cable entry with alternate offset brush strips which guarantee an excellent seal even with large cable quantities.
Model No.
[X] Close
Required