Imperial installation
–
Adaptor
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
Swing frame
Mounting angles
Installation kits for mounting angles
Accessories for Data Rack
Slide rails
Imperial installation
Adaptor
Adaptor kit, 3 U for enclosure width 800 mm
Adaptor, 3 U Depth offset 100 mm
Adaptor, metric to 21"/19"
Drawer
Server telescopic slides for IT rack systems and IT racks
Side trim panels
Installation options for small appliances
Nuts and bolts
Blanking panels and front plates
Splicing boxes
LSA connection system
IT monitoring
Human/machine interface
Adaptor kit, 3 U for enclosure width 800 mm
For fastening individual 482.6 mm (19") components, or as an additional mounting facility at the rear of the enclosure.
Model No.
[X] Close
Required