Cable routing 19"
–
Cable routing behind 19" level
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
Cable entry, modular
Cable entry for base openings
Cable entry plates
Gland plates
Cable glands
Cable gland
Cable routing and clamping
Cable routing 19"
Cable routing along the side of 19" level
Cable routing in front of 19" level
Cable routing behind 19" level
Drawer 482.6 mm (19") to accommodate surplus cables
Cable management panel with brush strip 482.6 mm (19")
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cable management panel with brush strip 482.6 mm (19")
With cut-out 390 x 40 mm (2 U) or 390 x 20 mm (1 U) with brush insert, accommodation facility for cable clamp straps.
Model No.
[X] Close
Required