Energy Monitoring
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
Cable routing and clamping
–
Rails right angle section and C-section
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
Cable entry, modular
Cable entry for base openings
Cable entry plates
Gland plates
Cable glands
Cable gland
Cable routing and clamping
Cable ducts and accessories
Rails right angle section and C-section
Cable clamp rail Right-angle section for VX, TS, VX SE, PC, base/plinth system VX
Cable clamp rail, depth-variable for VX IT, TE
Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths
Cable clamps for cable clamp rails
Cable clamp rail C-section, for mounting plates, for VX, TS, VX SE, TP
Cable clamping bracket
Cable clip for C rail, combination rail
Combination rails for VX, VX IT, TX CableNet
Combination rails for 482.6 mm (19")
Angle bracket for combination rail
Rails with variable length
Cable routing and shunting rings
Small parts for cable attachment
Cable routing to door
Cable trays
Rails for cable tie attachment
Cable routing 19"
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cable clamping bracket
For installing in the operating housing with support arm cut-out Ø 130 mm or 120 x 65 mm, cable clamping optionally via cable clamps or cable ties.
Model No.
[X] Close
Required