Mounting plates
Rail systems
Assembly components
Component shelves
Component shelves for frame attachment
Component shelves for attachment to the 482.6 mm (19") system punchings
Component shelves for attachment to the 482.6 mm (19") section
Installation kits for component shelves
Accessories for component shelves
Telescopic slides for component shelves, for mounting on the VX enclosure frame and for upgrading existing VX and TS applications
Handles for pull-out component shelves
Cable support hinged, with anti-kink device and clamp
Fastening bolts for slotted component shelves
TS punched section with mounting flange, 17 x 73 mm
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Cable support hinged, with clamp
For secure routing of connection cables from the component shelf to the clamping point, the attachment may be released on both sides thanks to clamps.
Model No.
[X] Close
Required