Rail systems
–
Rails and bars
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
Mounting plates
Rail systems
Enclosure preparation for interior installation
Punched sections:
Rails and bars
Punched rail 18 x 39 mm for VX, VX SE
TS punched rail 18 x 38 mm
Base configuration rail for TP
Support strip for VX, TS, VX SE, TP, AX
Punched rail 23 x 23 mm for VX, TS, VX SE
Adaptor rail for VX compatibility
Adaptor rail for PS compatibility
TS punched rail 17 x 17 mm for TS
TS assembly block
Combination rail 19"/ETSI for multifunctional enclosures
C rails
OCP rail 21" for OCP ORV3 rack
OCP power rail, 21" for OCP ORV3 rack
OCP adaptor 21" to 19" for OCP ORV3 rack
Support rails
Support rails to EN 60 715 and accessories
Mounting plates and mounting brackets
Assembly components
Component shelves
EMC
Interior installation for areas at risk of earthquakes
Earthing
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Combination rail 19"/ETSI for multifunctional enclosures
For interior installations in the multifunctional enclosure.
Model No.
[X] Close
Required